2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LPM00007501B0000X00W

Expand Table
EN
1/5
Part Number
PN
Series
SERIES
Stroke
STROKE
Actuator
ACT
Port Location
PL
Retract Shims Whole
RSW [mm]
Retract Shims Quarter
RSQ [mm]
Extend Shims Whole
ESW [mm]
Extend Shims Quarter
ESQ [mm]
Stop Options
SO
Switch Options
SW
Position
POS
1
LPM00007501B0000X00W
LPM
075
01 - Cylinder with NPT Ports
B - Ports @ X2
0 - 0
0 - 0.00
0 - 0
0 - 0.00
X - NAAMS Stop
00 - No Switch
Retract
Show compressed display (1 configurable product)
ShorttextLP Slides
Latest change12.05.2025 05:50:49
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties